Thanks to our decades of experience in the field of filtration of hydraulic and lube oils and based on our knowledge about the interactions between filtration, filter design and element development, we have developed an intelligent algorithm, which is directly integrated into the high-performing electronics of our smart sensors.
The remaining service life determination is specially attuned to HYDAC filter elements, which have been validated by comprehensive laboratory and field tests with regards to service life extension. Thanks to our patented Quality Protection interfaces, the use of original HYDAC elements is ensured.
With the aid of the VD … VFL (differential pressure measurement) or V1/4 … VFL (dynamic pressure measurement) sensors, the concept can be implemented regardless of the filter type and size.
The Virtual Fluid Lab is available with CAN Bus or with IO-Link communication systems.